text.skipToContent text.skipToNavigation

Mini LunaBay

by Hubbell Industrial Lighting 

The Mini Lunabay is a low bay fixture with mid-range LEDs and 4 optic options

  • High performance LED design at up to 116 Lumens per Watt
  • Low glare, smooth even distribution
  • Four optic choices
  • 120v to 277v universal voltage drivers
  • Multiple drivers powering high output LEDs
  • Custom housing colors available
The Mini Lunabay LED luminaire, providing up to 11,000 lumens, is specially designed for lighting retail, gym and light industrial spaces.

Product Details

General

Application
  • Commercial Indoor
  • Lobby
  • Industrial
  • Warehouse
  • Classrooms and Offices
  • Auditorium
  • Gymnasiums
  • Game Arena/Coliseum
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Steel
Dimming Protocol 0-10V
Dimming Range 10%
Environmental Conditions Damp Location
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • CSA
Material - Housing Steel
Max Ambient Temperature Up to 35 °C
Min Ambient Temperature Down to -40 °C
Mounting Type Pendant
Type
  • Architectural Indoor
  • Industrial Bay Lighting
Warranty Length 5 Year Warranty

Electrical Ratings

Line/low Voltage Yes
Lumens Per Watt 100-124
Voltage Rating
  • 120 V
  • 208 V
  • 220 V
  • 240 V
  • 277 V
Wattage Range 57-109

Certifications and Compliance

Energy Efficient Yes
Industry Standard(s)
  • CSA
  • UL
  • Damp Listed

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LBS-4K-AL19-HO-U-ND
IES file
Test Report
4000 °K 80 CRI 8284 lm 100 90.6 W Narrow
LBS-4K-AL19-LO-U-ND
IES file
Test Report
4000 °K 80 CRI 5349 lm 100 56.6 W Narrow
LBS-4K-AL19-MO-U-ND
IES file
Test Report
4000 °K 80 CRI 6946 lm 100 72.9 W Narrow
LBS-4K-AL19-VO-U-ND
IES file
Test Report
4000 °K 80 CRI 10186 lm 100 108.9 W Narrow
LBS-4K-WA16-HO-U-ND
IES file
Test Report
4000 °K 80 CRI 9779 lm 100 90.3 W Medium
LBS-4K-WA16-LO-U-ND
IES file
Test Report
4000 °K 80 CRI 6506 lm 100 56.1 W Medium
LBS-4K-WA16-MO-U-ND
IES file
Test Report
4000 °K 80 CRI 8042 lm 100 73.2 W Medium
LBS-4K-WA16-VO-U-ND
IES file
Test Report
4000 °K 80 CRI 11804 lm 100 109 W Medium
LBS-4K-WH19-HO-U-ND
IES file
Test Report
4000 °K 80 CRI 8172 lm 100 90.2 W Medium
LBS-4K-WH19-LO-U-ND
IES file
Test Report
4000 °K 80 CRI 5679 lm 100 56.5 W Medium
LBS-4K-WH19-MO-U-ND
IES file
Test Report
4000 °K 80 CRI 6893 lm 100 72.4 W Medium
LBS-4K-WH19-VO-U-ND
IES file
Test Report
4000 °K 80 CRI 10027 lm 100 108 W Medium
LBS-4K-WW16-HO-U-ND
IES file
Test Report
4000 °K 80 CRI 9733 lm 100 91.2 W Medium
LBS-4K-WW16-LO-U-ND
IES file
Test Report
4000 °K 80 CRI 6330 lm 100 56.4 W Medium
LBS-4K-WW16-MO-U-ND
IES file
Test Report
4000 °K 80 CRI 7904 lm 100 72.6 W Medium
LBS-4K-WW16-VO-U-ND
IES file
Test Report
4000 °K 80 CRI 11454 lm 100 107.7 W Medium