text.skipToContent text.skipToNavigation

DOK Dokstar™

By Columbia Lighting 
By Columbia Lighting
Low maintenance costs coupled with our advanced thermal management techniques ensure the Dokstar™ (DOK) will perform over time where many competing offerings will not. Dokstar delivers high quality superior light over incandescent, quartz or metal halide fixtures typically used in loading dock applications. Designed to illuminate tractor trailers up to 53' while loading and unloading.
  • Uses as little as 14 watts compared to as much as 500 watts quartz dock lights for more than 90% energy savings!
  • Crisp, clean white light at 5000K for better quality of light over incandescent or metal halide alternatives
  • The Dokstar L70 life is estimated at 100,000 hours or more, giving you a low maintenance long life
  • Rugged die-cast housing coupled with stainless steel fasteners and a tempered glass lens equals a fixture that will perform reliably in a busy loading dock environment
  • Low maintenance costs coupled with our advanced thermal management techniques ensure the Dokstar will perform over time where many competing offerings will not
  • Units are listed to UL1598 for use in wet locations

Product Details

General

Application
  • Commercial Indoor
  • Industrial
  • Warehouse
Color Rendering Index (CRI) 70 CRI
Color Temperature 5000 K
Construction Material - Main Die-Cast Aluminum
Environmental Conditions
  • Damp Location
  • Outdoor
  • Wet Location
  • IP66
Ingress Protection IP65;IP66
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • UL 1598A
Lumen Range Less than 2,500 lm
Material - Housing Die-Cast Aluminum
Max Ambient Temperature Up to 35 °C
Min Ambient Temperature Down to -30 °C
Mounting Type Wall
Type Floodlighting
Warranty Length 5 Year Warranty

Electrical Ratings

Lumens Per Watt 75-99
Voltage Rating
  • 208 V
  • 220 V
  • 240 V
  • 277 V
  • 120 V
Wattage Range 14-21

Certifications and Compliance

Certified Listed UL1598A
Energy Efficient Yes
Industry Standard(s)
  • UL
  • UL1598A
  • Wet Listed

Resources and Downloads

Installation/Instruction Manual (IOM)