text.skipToContent text.skipToNavigation

VTC Severe Location Vaportite

By Columbia Lighting 
By Columbia Lighting
VTC Severe Location Vaportite is designed to efficiently light any application requiring enclosed and gasketed fixtures, such as refineries, catwalks, manufacturing areas, steel and paper mills, mines and shipping docks.
  • High quality, long life light fixture that only uses a total of 27 watts
  • Four available mounts
  • Die cast socket body containing the LED driver and circuit board
  • Fixture is low copper alloy Die cast aluminum

Catwalks, manufacturing areas, and refineries.

Product Details

General

Application
  • Industrial
  • Manufacturing
  • Warehouse
Color Rendering Index (CRI) 70 CRI
Color Temperature 5000 K
Construction Material - Main Die-Cast Aluminum
Environmental Conditions Wet Location
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • CSA
Max Ambient Temperature Up to 40 °C
Min Ambient Temperature Down to -30 °C
Mounting Type
  • Pendant
  • Ceiling
  • Stanchion
  • Wall
Type Sealed/Harsh
Warranty Length 5 Year Warranty

Electrical Ratings

Lumens Per Watt 50-74
Wattage 27 W
Wattage Range 27

Certifications and Compliance

Certified Listed UL1598
Energy Efficient Yes
Industry Standard(s)
  • CSA
  • UL
  • Wet Listed

Resources and Downloads

Photometry (2)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
VTC-5K-G-U-P2-G-GR
5000 °K 70 CRI 1402 lm 100 27.44 W Ambient
VTC-5K-G-U-P2-GR
5000 °K 70 CRI 1940 lm 100 27.42 W Ambient

Stocked Items

Catalog Number UPC Product Description
Catalog Number VTC-5K-G-U-P1-G-GR UPC 078531131739 Product Description VTC Series, LED Integrated, 5000 K, 70 CRI, 1354 lm, Frosted Glass Globe, Hub Size: 1/2", 27 W, 120 to 277 VAC, Gray Check Inventory
Catalog Number VTC-5K-G-U-P1-G-GR UPC 078531131739 Product Description VTC Series, LED Integrated, 5000 K, 70 CRI, 1,354 lm, Frosted Glass Globe, Hub Size: 1/2", 27 W, 120 to 277 VAC, Gray Check Inventory