text.skipToContent text.skipToNavigation

KHL Flood

by Hubbell Industrial Lighting 

The KHL Flood Light is designed to efficiently light hazardous applications such as chemical, petrochemical, marine and power generation plants

  • Class I, Division 2 LED fixture series
  • Covers gas groups A, B, C and D with a T-Code of T5
  • Custom engineered LED optics
  • Three LED count options: 18, 24, 36
  • Modular design provides 6 mounting options
  • Copper-free (less than 0.4%) aluminum housing
  • All exposed hardware is stainless steel
  • Operating temperature of -40˚C to 40˚C
The KHL Flood is for C1D2 hazardous locations and dirty, dusty, wet and high vibration areas in industrial plants

Product Details

General

Application
  • Commercial Indoor
  • Industrial
  • Warehouse
Color Rendering Index (CRI) 70 CRI
Color Temperature 5000 K
Construction Material - Main Die-Cast Aluminum
Environmental Conditions
  • Conditioned
  • Corrosive
  • Wet Location
  • Outdoor
Lamp Type LED
Light Source LED
Listings
  • UL
  • UL 844
  • UL 1598
  • UL 1598A
  • CSA
Max Ambient Temperature 40 °C
Min Ambient Temperature -40 °C
Mounting Type Pendant
Style Kemlux III;High Bay LED
Type
  • Enclosed and Gasketed
  • Hazardous Industrial
  • Industrial Bay Lighting
Warranty Length 5 Year Warranty

Electrical Ratings

Line/low Voltage Yes
Lumens Per Watt 100-124
Voltage Rating
  • 120 V
  • 208 V
  • 220 V
  • 240 V
  • 277 V
  • 347 V
  • 480 V
Wattage Range 43-86

Certifications and Compliance

Certified Listed Class I Division 2
Energy Efficient Yes
Industry Standard(s)
  • UL
  • UL1598A
  • CSA
  • Wet Listed
  • Class I Division 2

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
KXL-18L-X-5K-5M
IES file
Test Report
5000 °K 70 CRI 4322 lm 100 43.3 W Ambient
KXL-18L-X-5K-5R
IES file
Test Report
5000 °K 70 CRI 4404 lm 100 42.8 W Ambient
KXL-18L-X-5K-N
IES file
Test Report
5000 °K 70 CRI 4417 lm 100 42.8 W Ambient
KXL-24L-X-5K-5M
IES file
Test Report
5000 °K 70 CRI 5711 lm 100 58.2 W Ambient
KXL-24L-X-5K-5R
IES file
Test Report
5000 °K 70 CRI 5895 lm 100 56.7 W Ambient
KXL-24L-X-5K-N
IES file
Test Report
5000 °K 70 CRI 5998 lm 100 57.4 W Ambient
KXL-36L-X-5K-5M
IES file
Test Report
5000 °K 70 CRI 8470 lm 100 85.3 W Ambient
KXL-36L-X-5K-5R
IES file
Test Report
5000 °K 70 CRI 8746 lm 100 85.3 W Ambient
KXL-36L-X-5K-N
IES file
Test Report
5000 °K 70 CRI 9019 lm 100 85.4 W Ambient