text.skipToContent text.skipToNavigation

LUXSTAT Light Sensor

by multiple brands 

Collection Name:  Luxstat Daylight Harvesting Product Line

The Luxstat Light Sensor provides the necessary daylight-level information to the Luxstat daylight harvesting control modules. Using a photodiode element, this sensor continuously measures daylight levels and sends the information to the selected Luxstat daylight harvesting control module. In order to operate as a true Open Loop controller, the sensor must be positioned to see only daylight (no artificial light). You select the applicable foot-candle range by using a jumper beneath the front cover.

  • Open Loop photosensor
  • Foot-candle range: 3-6,000 fc
  • Provides daylight levels to Luxstat daylight harvesting control modules
  • Indoor and outdoor versions
  • Mounts vertically and horizontally
  • Architecturally attractive design
  • UL and cUL listed
  • Title 24 compliant
  • 2-Year warranty

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color White
Environmental Conditions Indoor
Listings
  • UL
  • cUL
Mounting Type Surface
Project Type
  • New Construction
  • Retrofit
Sensor Type Daylighting
Space Planning
  • Stand-Alone Solutions
  • Network
Type Controls

Electrical Ratings

Connectivity Wired
Voltage Rating 24 VDC

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number LUXSTATLS UPC 640181801739 Product Description Luxstat Lght Snsr 3 6000 Ft Candle Check Inventory
Catalog Number LUXSTATLSO UPC 640181801784 Product Description LUXSTAT OUTDOOR LIGHT SENSOR, 3-6000FC
Catalog Number LUXSTATLSO UPC 640181801784 Product Description LUXSTAT OUTDOOR LIGHT SENSOR, 3-6000FC Check Inventory