-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraps
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface
- Track Lighting
- Strip Lighting
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Bay Lighting
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraps
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface
- Track Lighting
- Strip Lighting
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Bay Lighting
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Lighting Controls & Sensors
- OEM Fixture Controls
- Bluetooth® Low Mount Indoor Sensor Module
Item Added to Your Cart!
Bluetooth® Low Mount Indoor Sensor Module
By Hubbell Control Solutions
Collection Name: BTSMP Series
Bluetooth® Low Mount Indoor Sensor Module
By Hubbell Control Solutions
Collection Name:
BTSMP Series
The Passive-Infrared Bluetooth sensor module, or BTMSP, is the newest series of the Hubbell Control Solutions Bluetooth Sensor family. Perfect for architectural applications, it is smaller, more cost effective, seamlessly integrates with all luminaires and provides simple dimming control using the ControlHUBB app.
- Passive Infrared (PIR) sensing technology provides excellent major motion detection
- Wireless programming using ControlHUBB app
- 0-10V dimming control
- Single/Dual motion sensor timer modes
- Daylight sensor with multiple daylight harvesting modes
- Compact, discrete, low profile fixture sensor
Product Details
General
Application |
|
Color | White |
Construction Material - Main | ABS (UL-945VA) flame class rating, UV inhibitors |
Dimming Range | 0-10V |
Environmental Conditions | Indoor |
Listings |
|
Mount location | Fixture |
Mounting Type | Surface Mount |
Operating Temperature | -40° F to 149° F (-40° C to 65° C) |
Photocell | Yes |
Product Category | Occupancy Sensors |
Project Type |
|
Sensor Type | Passive Infrared |
Series | BTSMP |
Size | External: 0.6" (19.0mm) H, 1.6" (41.9mm) WInternal Thread: 1.2" (24.4mm) L, 1.1" (27.9mm) W |
Style | Low Profile |
Technology |
|
Type |
|
Warranty Length | 5 Year Warranty |
Dimensions
Mounting Height | Maximum: Up to 14ft. ft |
Electrical Ratings
Connectivity | Wireless |
Voltage Rating | Low Voltage, 12-32 VDC |
Certifications and Compliance
Industry Standard(s) |
|
Resources and Downloads
Specifications
Brochures
Warranty
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number BTSMP-LMI | UPC 640181727640 | Product Description BTSMP Series; Bluetooth® Low Mount Indoor Passive Infrared Fixture Sensor | Check Inventory |