text.skipToContent text.skipToNavigation

Bluetooth® OMNI Sensor Module

By Hubbell Control Solutions 

Collection Name:  BTSMP Series

By Hubbell Control Solutions
Collection Name:  BTSMP Series
The Passive-Infrared Bluetooth sensor module, or BTMSP, is the newest series of the Hubbell Control Solutions Bluetooth Sensor family. Perfect for architectural applications, it is smaller, more cost effective, seamlessly integrates with all luminaires and provides simple dimming control using the ControlHUBB app.
  • Passive Infrared (PIR) sensing technology provides excellent major motion detection
  • Wireless programming using ControlHUBB app
  • 0-10V dimming control
  • Single/Dual motion sensor timer modes
  • Daylight sensor with multiple daylight harvesting modes
Add to List

Product Details

General

Application
  • Office Space
  • Classroom
  • Warehouse
  • Site/Area
Color
  • White
  • Gray
  • Black
Construction Material - Main ABS (UL-945VA) flame class rating, UV inhibitors
Dimming Range 0-10V
Environmental Conditions
  • Indoor
  • Outdoor
  • Low Temperature (-40° C)
Listings
  • IP65
  • cULus
  • UL 508
Mount location Fixture
Mounting Type Surface Mount
Operating Temperature -40° F to 149° F (-40° C to 65° C)
Photocell Yes
Product Category Occupancy Sensors
Project Type
  • New Construction
  • Retrofit
Sensor Type Passive Infrared
Series BTSMP
Size External: 0.6" (19.0mm) H, 2.6" (65.0mm) WInternal Thread: 1.2" (25.4mm) L, 1.4" (35.6mm) W
Style Low Profile
Technology
  • Bluetooth®
  • Daylight Harvesting
  • 0-10V Dimming
Type
  • Dimming
  • Controls
  • Occupancy Sensor
Warranty Length 5 Year Warranty

Dimensions

Mounting Height Maximum: Up to 14ft. ft

Electrical Ratings

Connectivity Wireless
Voltage Rating Low Voltage, 12-32 VDC

Certifications and Compliance

Industry Standard(s)
  • UL and cUL Listed
  • California Title 24 compliant
  • IP65

Resources and Downloads