text.skipToContent text.skipToNavigation

Occupancy Sensors for high-mount and outdoor use

The HCS WASP and Dimming WASP are intelligent Passive Infrared (PIR) occupancy sensors. The occupancy sensing feature maximizes energy savings by turning lights off or going to preset dimmed settings to provide optimal safety and security for occupants in the area. The WASP and Dimming WASP support low and high mounting heights from 8' to 45' and feature multiple outputs and mounting options for versatility. The WASP sensors are ideal for a variety of applications such as parking garages, area/site lighting, pathways, warehouses, storage areas, stairwells and more.

WASP and Dimming WASP sensors can decrease energy consumption by utilizing daylight harvesting. These sensors have an integral photocell which allows for even more energy savings during daylight hours by turning off lights when there is sufficient natural light.

These sensors also have a unique feature known as Smart Cycling™ which ensures even lamp burn time within the fixture. Using the Smart Cycling™ feature, the amount of time each lamp is burned is maintained and kept balanced.

WASP Features:

  • Passive Infrared (PIR) technology for superior motion detection
  • Built-in photo sensor for automatic daylight harvesting
  • Versatile lens options for broad coverage areas depending on model
  • Weatherproof design is ideal for cold, humid, wet or dusty environments
  • Works for indoor or outdoor applications
  • Five year warranty
Occupancy Sensors for Warehouse Environments

Product Details

General

Application
  • Garages
  • Gymnasiums
  • Cold Storage
  • Parking Lots
  • Manufacturing Floors
  • Site/Area
  • Warehouses
Environmental Conditions
  • Indoor
  • Outdoor
  • Low Temperature (-40° C)
Listings IP65
Mounting Type
  • High Mount
  • Low Mount
Operating Temperature
  • Indoor: 32° to 149°F (0° to 65°C)
  • Outdoor: -40° to 149°F (-40° to 65°C)
Project Type
  • Retrofit
  • New Construction
Technology
  • 0-10V Dimming
  • Daylight Harvesting
  • Bluetooth®

Dimensions

Mounting Height High Mount Lens: 30 ft outdoor/45 ft indoor; Low Mount Lens: 16 ft

Electrical Ratings

Voltage Rating
  • Low Voltage, 24 VDC
  • Line Voltage, 120 V-480 V