text.skipToContent text.skipToNavigation

Vacancy/Occupancy Sensing

The LightOWL® Ceiling and Wall Mount Sensors provide precise control of lighting within a broad range of commercial and industrial applications. The sensor automatically turns the lights on when occupant enters the room and off when the space is unoccupied. LightOWL® occupancy / vacancy sensors are an ideal solution for areas where traditional ceiling sensors are not suitable.

LightOWL® sensors utilize Smart IntelliDAPT® Technology to analyze the controlled area and make digital adjustments to both sensitivity and timing settings for optimal performance, energy savings, and maintenance-free install-and-forget operation.

LightOWL® Features:

  • Ultrasonic (US) and Passive Infrared (PIR) technologies for unequaled motion detection
  • Smart IntelliDAPT® Technology eliminates false trigger
  • Coverage: 1,600 square feet or 120 linear feet (depending on model)
  • Optional relay and photocell control
  • Five year warranty
LightOWL applications

 

Product Details

General

Application
  • Break Rooms
  • Cafeterias
  • Classrooms - Small
  • Classrooms - Large
  • Closets
  • Conference Rooms
  • Kitchens
  • Labs
  • Libraries
  • Meeting Rooms
  • Open Offices
  • Private Offices
  • Show Floors
  • Storage Facilities
  • Training Rooms
  • Manufacturing Floors
  • Warehouses
Color Off White
Environmental Conditions Indoor
Listings
  • UL
  • cUL
Operating Temperature 32° to 104°F (0° to 40°C)
Sensor Type
  • Passive Infrared
  • Ultrasonic
Technology IntelliDAPT®
Warranty Length 5-Year Warranty

Dimensions

Mounting Height 8-12 ft

Electrical Ratings

Voltage Rating Low Voltage, 24 VDC

Certifications and Compliance

Industry Standard(s) Title 24 Compliant