text.skipToContent text.skipToNavigation

LVS1HD

by Hubbell Control Solutions 

Our LVS1HD heavy duty wall switch is ideal for high abuse applications where standard plastic low voltage wall switch stations are not suitable. The LVS1HD looks like a standard wall switch except has a spring loaded "return to center" toggle action that can be connected to lighting controls expecting a dry contact momentary input.

  • Gang-able, uses standard switch plate (not supplied)
  • Abuse resistant nylon toggle
  • UL 94V-2 flammability rating
  • Heavy duty Silver Alloy contacts
  • Compatible with CX panel low voltage inputs
  • Use NXCI Contact Interface module for compatibility with NX™distributed controls
  • UL listed, CSA certified
  • Low voltage device: 24 VDC

Product Details

Certifications and Compliance

Industry Standard(s) UL Listed, CSA Certified

Stocked Items

Catalog Number UPC Product Description
Catalog Number LVS1HD-WH UPC 640181716361 Product Description HEAVY DUTY LOW VOLTAGE WALL SWITCH WHITE Check Inventory
Catalog Number LVSD-L-3-GY UPC 640181723062 Product Description Heavy Duty Low Voltage Wall Switch Check Inventory
Catalog Number LVSD-L-3-LA UPC 640181723086 Product Description Low Voltage Switch, Switch Type: Latching 3 Button, Dimming Range: 0-10V Dimming, Light Almond. Check Inventory
Catalog Number LVSD-ML-4-LA UPC 640181723123 Product Description Low Voltage Switch, Switch Type: Momentary/Latching 4 Button, Dimming Range: 0-10V Dimming, Light Almond. Check Inventory