text.skipToContent text.skipToNavigation

Low Voltage Dimming Wall Switch

by Hubbell Control Solutions 

The Low Voltage dimmable switch station will provide manual control and 0-10V dimming for stand-alone applications. The Low Voltage dimmable switch station will also provide the customer with the opportunity to bring an already Hubbell Control Solutions (HCS) project that utilizes stand-alone control packs and sensors to upgrade and install LED dimmable fixtures.Momentary, latching and a combination version containing a momentary and latching button provide flexibility to be used with our occupancy or vacancy control packs or a combination of both types.

  • Attractive, architecturally pleasing decorator style design
  • Gangable with other decorator style types
  • Momentary version
  • Latching version
  • Combination Momentary and Latching version
  • Works with all HCS Control and Auxiliary packs
  • Pilot light function supported
  • Provides 0-10V dimming control
  • Low Voltage device: 24VDC
  • Five-year limited warranty

Product Details

General

Color
  • White
  • Ivory
  • Light Almond
  • Gray
Environmental Conditions Indoor
Listings UL
Mounting Type Single gang NEMA style switch box
Project Type
  • New Construction
  • Retrofit
Space Planning Single-Space Integrated
Technology Networked
Type Controls
Warranty Length 5 Year Warranty

Electrical Ratings

Connectivity Wired