text.skipToContent text.skipToNavigation

wiSCAPE® External Photocell Module

by Hubbell Control Solutions 

Collection Name:  wiSCAPE Wireless Outdoor Lighting Control System

The wiSCAPE® Photocell provides On/Off lighting control based on detected light. Designed for outdoor lighting applications that require an external photocell, the wiSCAPE Photocell is a bi-directional wireless RF device that can transmit daytime and nighttime commands to a group or zone of wiSCAPE-enabled luminaires.

  • On/Off photocell
  • Pre-programmed for out-of-the-box photocell operation
  • On/Off lighting circuit control with 0-10V full-range dimming
  • Bidirectional wireless RF Mesh communications
  • Digital input available for motion sensor or switch control
  • Military grade AES-128 communication encryption
  • Multi-level grouping and multiple scenarios
  • Adjustable minimum and maximum dimming levels
  • Commercial-grade metering
  • Complete integration with wiSCAPE software

Product Details

General

Accessibility Direct Access
Ambient Temp. Range -40°F to 158°F (-40°C to +70°C) °C
Controls - Applications
  • Commercial - Parking, Building, Signage
  • Commercial - Parking Structure
  • Automotive - Parking, Building, Signage
Environmental Conditions Outdoor
Listings ETL
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Technology
  • Motion Sensing
  • Wireless
Type Controls

Electrical Ratings

Connectivity Wireless
Voltage Rating
  • 110-480VAC (+/- 10%) V V
  • 50/60Hz V V
  • Less than 2 watts standby consumption V V

Certifications and Compliance

Industry Standard(s) FCC