text.skipToContent text.skipToNavigation

wiSCAPE® RGBW Module

by Hubbell Control Solutions 

Collection Name:  wiSCAPE Wireless Outdoor Lighting Control System

The wiSCAPE® RGBW Constant Voltage and Constant Current Modules are bi-directional, wireless RF 4-channel controllers for LED light sources. The four independent channels can be used for RGBW or any color or white LED combinations. The modules include the wiSCAPE RMI Internal Fixture Module which adds intelligent functions and networkability.The wiSCAPE RGBW Modules communicate wirelessly over a robust 2.4GHz ISM (Industrial, Scientific and Medical) certified meshed radio signal using military grade AES-128 (Advanced Encryption Standard) security. AES is a powerful encryption method used in many data security applications.

  • 256 levels per channel with 0 being OFF and 255 full brightness
  • 10 stored color presets selectable from a color wheel
  • Programmable preset transition times between 1 and 255 seconds
  • Real-time manual overrides with adjustable transition time
  • Can be programmed to respond to all internal fixture module functions
  • Supports generic timers function to create sequences of presets
  • Bi-directional, long range wireless RF Mesh communications
  • Integration with wiSCAPE software

Product Details

Certifications and Compliance

Industry Standard(s)
  • FCC
  • cRUus

Resources/Downloads