text.skipToContent text.skipToNavigation

wiSCAPE® Wireless Low Voltage Module

by Hubbell Control Solutions 

Collection Name:  wiSCAPE Wireless Outdoor Lighting Control System

Hubbell Control Solutions' wiSCAPE® Low Voltage Module is a bi-directional wireless RF device that enables solar (photovoltaic) and battery powered devicesto be managed, monitored and metered. The module adds intelligent functions and networkability to any low-voltage motion sensors, display/text banners and other types of sensors. The module can switch loads up to 1 Amp and features short circuit protection and open load detection. The adaptable sink and source 0-10V output is compatible with all dimming drivers. Digital inputs and an analog output make sending and receiving signals from additional controldevices simple and easy.

  • 3 Digital inputs / 1 analog input for low-voltage switch, motion and photo sensors
  • Universal dimmer 1-10V (sink/source) for all types of ballasts & drivers
  • 1 Secondary dry contact output for driving external loads
  • Bi-directional long range wireless RF Mesh communications
  • Integration with wiSCAPE software
  • Multi-level grouping and multiple scenarios
  • Adjustable minimum and maximum dimming levels
  • Programmable state after blackout, with peak shaving options
  • Blink warning and override before scheduled lights off
  • Both locally and remotely controllable with status and metering reporting
  • Smart daylight harvesting and motion sensing functions, with occupied and unoccupied levels including a lamp saver funtion
  • Manual-ON/Auto-OFF, Auto-ON/Auto-OFF and grace period compliant

Product Details

Certifications and Compliance

Industry Standard(s) FCC