- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
LED25W
By Hubbell Control Solutions
LED25W
By Hubbell Control Solutions
25W LED Drivers. Constant Current, Dimming and Constant Voltage models. Universal 100-277V input. Dimming models feature 0-10V dimming.
- Total Power: 25 Watts
- Input Voltage: 100-277 Vac Nom.
- UL Dry & Damp Location Rated
- High Power Factor
- UL8750 and Class 2 Compliant, as noted
- UL Sign Components Manual (S.A.M. Models)
- Plastic puck-style case
Buy from a Partner
Product Details
General
OEM Brand Name | Hubbell Lighting Components |
Series | LED Series |
Type |
|
Electrical Ratings
Wattage | 21-30 W |
Certifications and Compliance
Industry Standard(s) |
|
Resources and Downloads
Customer Notices
Specifications
Brochures
Warranty
Videos
LED Driver Video Overview
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number LED25W-12 | UPC | Product Description Switch Mode LED DriversConstant Current & Constant Voltage with IsolationBlack Magic Thermal Advantage™ Plastic Housing | Check Inventory |
Catalog Number LED25W-24-C1040 | UPC | Product Description Switch Mode LED DriversConstant Current & Constant Voltage with IsolationBlack Magic Thermal Advantage™ Plastic Housing | Check Inventory |
Catalog Number LED25W-24-C1040-D | UPC | Product Description Switch Mode LED DriversConstant Current & Constant Voltage with IsolationBlack Magic Thermal Advantage™ Plastic Housing | Check Inventory |
Catalog Number LED25W-28-C0350-D | UPC | Product Description Switch Mode LED DriversConstant Current & Constant Voltage with IsolationBlack Magic Thermal Advantage™ Plastic Housing | Check Inventory |
Catalog Number LED25W-36-C0700 | UPC | Product Description Switch Mode LED DriversConstant Current & Constant Voltage with IsolationBlack Magic Thermal Advantage™ Plastic Housing | Check Inventory |
Catalog Number LED25W-36-C0700-D | UPC | Product Description 25W LED Drivers. Constant Current, Dimming and Constant Voltage models. | Check Inventory |
Catalog Number LED25W-40-C0500 | UPC | Product Description Switch Mode LED DriversConstant Current & Constant Voltage with IsolationBlack Magic Thermal Advantage™ Plastic Housing | Check Inventory |
Catalog Number LED25W-40-C0620-D | UPC | Product Description Switch Mode LED DriversConstant Current & Constant Voltage with IsolationBlack Magic Thermal Advantage™ Plastic Housing | Check Inventory |