text.skipToContent text.skipToNavigation

BL-400P-LB-EX-Q

by Hubbell Industrial Lighting 

Catalog ID: BL-400P-LB-EX-Q

Industrial Lighting BL-400P-LB-EX-Q; Lowbay Unit Pack, 400Watt PSMH, Multi-Tap w/ optic, lamp and hook, EX socket.

  • Die-cast housing with protective white powder paint finish.
  • Easy mounting box for 3/4" conduit. Cast safety hook included for hanging.
  • Drop acrylic refractor and clamp band allows use with standard, stock metal halide lamps.
Quartz Standby systemThe BL400PLB is ideal for warehouses, work shops, auto maintenance, factories and applications with ceilings heights of 15-30 feet.

$121.00

Product Details

General

Application Warehouses, workshops, auto maintenance, factories, etc
Color White
Construction Material - Main Die-Cast Aluminum
Environmental Conditions Damp Location
Finish Type lektrocote polyester powder paint finish
Lamp Included Yes
Lamp Type Pulse Start Metal Halide
Light Source Magnetic HID
Max Ambient Temperature 45 °C
Min Ambient Temperature -40 °C
Number of Lamps 1
Reflector Type 16 in enclosed reflector
Socket Type Exclusionary mogul socket
Type Lowbay
UPC 785988308286

Electrical Ratings

Lamp Wattage 400 W
Power Factor High Power Factor
Voltage Rating
  • 120 V
  • 208 V
  • 240 V
  • 277 V

Certifications and Compliance

Industry Standard(s)
  • UL
  • Damp Listed

Logistics

Carton Quantity 1

Resources/Downloads