text.skipToContent text.skipToNavigation

BL-400P-LB-EX

by Hubbell Industrial Lighting 

Catalog ID: BL-400P-LB-EX

Lamp Wattage: 400 W, Lamp Type: Pulse Start Metal Halide, Lamp Included: Yes, Color: White, Reflector Type: 16 in enclosed reflector, Options: EX socket.

  • Die-cast housing with protective white powder paint finish.
  • Easy mounting box for 3/4" conduit. Cast safety hook included for hanging.
  • Drop acrylic refractor and clamp band allows use with standard, stock metal halide lamps.

Product Details

General

Color White
Lamp Included Yes
Lamp Type Pulse Start Metal Halide
Reflector Type 16 in enclosed reflector
UPC 785988308040

Electrical Ratings

Lamp Wattage 400 W
Power Factor High Power Factor

Logistics

Carton Quantity 1

Resources/Downloads