text.skipToContent text.skipToNavigation

BL400PLB / BL400PLBQ

by Hubbell Industrial Lighting 

Catalog ID: BL-400P-LB-Q

BL400PLB / BL400PLBQ, Lamp Wattage: 400 W, Lamp Type: Pulse Start Metal Halide, Lamp Included: Yes, Voltage Rating: 120 V;208 V;240 V;277 V, Color: White, Reflector Type: 16 in enclosed reflector.

  • Die-cast housing with protective white powder paint finish.
  • Easy mounting box for 3/4" conduit. Cast safety hook included for hanging.
  • Drop acrylic refractor and clamp band allows use with standard, stock metal halide lamps.
The BL400PLB is ideal for warehouses, work shops, auto maintenance, factories and applications with ceilings heights of 15-30 feet.

$121.00

Product Details

General

Application
  • Commercial Indoor
  • Industrial
  • Warehouse
  • Light Industry
Color White
Construction Material - Main Die-Cast Aluminum
Environmental Conditions Damp Location
Lamp Included Yes
Lamp Type Pulse Start Metal Halide
Light Source Magnetic HID
Listings UL
Max Ambient Temperature 45 °C
Min Ambient Temperature -40 °C
Reflector Type 16 in enclosed reflector
Type Industrial Bay Lighting
UPC 785988011407

Electrical Ratings

Lamp Wattage 400 W
Line/low Voltage Yes
Voltage Rating
  • 120 V
  • 208 V
  • 240 V
  • 277 V

Certifications and Compliance

Industry Standard(s)
  • UL
  • Damp Listed

Logistics

Carton Quantity 1

Resources/Downloads