text.skipToContent text.skipToNavigation

BN275NB

by Kim Lighting 

Collection Name: Ravenna

Catalog ID: BN275NB

Ravenna Highlighter and Lowlighter: The Ravenna Lowlighter features elegance and style in a leaf-like design with a slender body that blends into natural surroundings.

$132.00

Product Details

General

Finish Type Natural Brass
Item Type Ravenna Lowlighter
Lamp Type MR16 Bipin Halogen
Material Die-cast brass
UPC 078598843781

Electrical Ratings

Voltage Rating 120 V
Wattage 20-50 W

Resources/Downloads