text.skipToContent text.skipToNavigation

CDL6

by Prescolite 

Catalog ID: CDL6-8L30KA WH

6" Recessed downlights designed for new construction or retrofit applications. 763 Lumens 120V 30K 90CRI, 10% dimming, Title 24 compliant.

  • UL Classified to retrofit into Prescolite or other housings
  • Includes removable screw base adapter
  • Highly reflective Matte White finish with baffle
  • Phase Cut Dimming to 10%, 120V
  • ENERGY STAR Qualified, Title 24 JA8 2016 Compliant

$7.70 USD

Product Details

General

Color white
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Lamp Type LED
Light Output 763 lm
Size Type 6 in
Style Round
Type Recessed LED Downlighting
UPC 785235432054

Electrical Ratings

Voltage Rating 120 VAC
Wattage 10 W

Certifications and Compliance

Certified Listed UL Listed to UL 1598
Compliance
  • California Title 24 residential and non-residential
  • ENERGY STAR® Qualified

Logistics

Carton Quantity 4

Resources/Downloads

Customer Notices

Installation/Instruction Manual (IOM)

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
CDL6_8L30KAWH.ies
IES file
3000 K 90 CRI 763 lm 76 10 W