text.skipToContent text.skipToNavigation

CS8-132-EHLU-EXE

by Columbia Lighting 

Catalog ID: CS8-132-EHLU-EXE

CS, 8 in, Number of Lamps: 1, Lamp Type: 4', T8: 32, 30, 28 or 25 Watt, Lamp Included: No, Ballast Type: 2-light electronic high lumen instant start T8, Voltage Rating: 120-277 V.

  • Die formed steel housing with heat sink embossments for cooler running ballasts.
  • Ballast cover retained by 1/4 turn fasteners.
  • Individual or row mounting, surface or suspended.
  • Channel ends double as joiners.
  • All metal parts are treated with a five stage phosphate bonding process and finished with a baked white enamel.
  • UL listed 1598, cUL or CSA. Damp Location standard.

$19.80 USD

Product Details

General

Application Commercial lighting spaces
Color White
Construction Material - Main steel
Environmental Conditions Damp Location
Lamp Included No
Lamp Type 4', T8: 32, 30, 28 or 25 Watt
Light Source Fluorescent
Listings
  • UL
  • UL 1598
  • CSA
  • cUL
Mounting Type
  • Surface
  • Suspended
  • Wall
Number of Lamps 1
Number of Lamps in Cross Section 1
Size Type 8 in
Socket Type T8 bi-pin
Type Striplights fluorescent
UPC 078531014445

Dimensions

Dimensions 96 in x 4.4375 in x 2.6875 in
Height 2.6875 in
Length 96 in
Width 4.4375 in

Electrical Ratings

Lamp Wattage 32 W
Voltage - Maximum 277 V
Voltage Rating 120-277 V

Certifications and Compliance

Industry Standard(s) Built to UL 1598 standards and bear appropriate UL and cUL or CSA labels. Damp location labeling is standard.

Resources/Downloads