text.skipToContent text.skipToNavigation

CS8-132-EU-GLR-EXE

by Columbia Lighting 

Catalog ID: CS8-132-EU-GLR-EXE

Straight-Sided Utility Channel, 8 ft, Number of Lamps in Cross Section: 1, Lamp Type: 4', T8: 32, 30, 28 or 25 Watt, Ballast Type: Electronic instant start T8, 120-277 VAC, Options: Fast Blow Fuse.

  • Die formed steel housing with heat sink embossments for cooler running ballasts
  • Ballast cover retained by 1/4 turn fasteners
  • Individual or row mounting, surface or suspended
  • Channel ends double as joiners
  • All metal parts are treated with a five stage phosphate bonding process and finished with a baked white enamel
  • UL listed 1598, cUL or CSA. Damp Location standard

$20.90 USD

Product Details

General

Application
  • Commercial Indoor
  • Industrial
  • Warehouse
Environmental Conditions Damp Location
Lamp Type 4', T8: 32, 30, 28 or 25 Watt
Light Source Fluorescent
Listings
  • UL
  • UL 1598
  • CSA
  • cUL
Mounting Type
  • Surface
  • Suspended
  • Wall
Number of Lamps 2
Number of Lamps in Cross Section 1
Size Type 8 ft
Type Strips
UPC 078531014841

Electrical Ratings

Voltage Rating 120-277 VAC