text.skipToContent text.skipToNavigation

CS8-232-4EU-EL61-1PK-EXE

by Columbia Lighting 

Catalog ID: CS8-232-4EU-EL61-1PK-EXE

Straight-Sided Utility Channel, 8 ft, Number of Lamps in Cross Section: 2, Lamp Type: 4 foot, T8: 32, 30, 28 or 25 Watt, Ballast Type: 4-Lamp Electronic T8, Instant Start, 120-277 VAC.

  • Die formed steel housing with heat sink embossments for cooler running ballasts
  • Ballast cover retained by 1/4 turn fasteners
  • Individual or row mounting, surface or suspended
  • Channel ends double as joiners
  • All metal parts are treated with a five stage phosphate bonding process and finished with a baked white enamel
  • UL listed 1598, cUL or CSA. Damp Location standard

$47.30

Product Details

General

Application
  • Commercial Indoor
  • Industrial
  • Warehouse
Environmental Conditions Damp Location
Lamp Type 4 foot, T8: 32, 30, 28 or 25 Watt
Light Source Fluorescent
Listings
  • UL
  • UL 1598
  • CSA
  • cUL
Mounting Type
  • Surface
  • Suspended
  • Wall
Number of Lamps 4
Number of Lamps in Cross Section 2
Size Type 8 ft
Type Strips
UPC 078531023843

Electrical Ratings

Voltage Rating 120-277 VAC