text.skipToContent text.skipToNavigation

CU2W

by Compass Products 

Emergency lighting fixture combining LED performance and value with a compact and attractive wet location LED based emergency light.

  • LED life-cycle of more than 10 years
  • Quick installation
  • Dual-voltage 120/277 AC input
  • Includes long-life 9.6VDC Nickel Cadmium battery for UL recognized 90 minute operation
  • Remote capacity or extended runtime option
  • Wet Location Listed(0°C to 50°C)
  • Fully adjustable lamp-heads
  • Provided with water-proof test switch and AC-On indicator

Product Details

General

Application
  • Conditioned Space
  • Damp location
  • Wet location
Color
  • Gray
  • Black
Environmental Conditions
  • Damp Location
  • Wet Location
Lamp Type LED
Light Source LED
Listings UL
Series CU2W emergency light
Type Emergency and Exit

Certifications and Compliance

Industry Standard(s)
  • Damp Listed
  • Wet Listed

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number CU2WB UPC 856143001639 Product Description CU2W Series, Battery Runtime: 90 min, Battery Type: Nickel Cadmium, Color: Black, Number of Lamps: 2, Lamp Type: LED, Voltage Rating: 120/277 VAC, Wattage: 3.75 W. Check Inventory
Catalog Number CU2WG UPC 856143001622 Product Description CU2W Series, Battery Runtime: 90 min, Battery Type: Nickel Cadmium, Color: Gray, Number of Lamps: 2, Lamp Type: LED, Voltage Rating: 120/277 VAC, Wattage: 3.75 W. Check Inventory
Catalog Number CWRD UPC 856143001769 Product Description Outdoor LED Double Head, Grey Finish, with Mounting Plate Check Inventory
Catalog Number CWRS UPC 856143001776 Product Description Outdoor LED Single Head, Grey Finish, with Mounting Plate Check Inventory