text.skipToContent text.skipToNavigation

CXSW-6-IV

by Hubbell Control Solutions 

Collection Name:  CX Commercial Lighting Control Panels System

Catalog ID: CXSW-6-IV

CX Programmable Wall Switches, Type: Programmable wall switch, Number of Buttons: 6, Pilot: No Pilot, Color: Ivory, Voltage Rating: 24 VDC, Operating Temperature: 32 to 122 °F;0 to 55 °C.

  • Programmable for a variety of button functions
  • Attractive, architecturally-pleasing decorator style design
  • Gang-able with other decorator type devices
  • Function specific button caps supplied with units
  • Raise/Lower switch provides manual continuous dimming
  • Toggle On/Off switch can control dimming or non-dimming loads
  • Connect using CAT5 cables, 3 inch jumper supplied with each switch
  • Use standard decorator wall plates (order separately)
  • Five-year limited warranty

$16.50 USD

Product Details

General

Application For use with the CX control system
Color Ivory
Construction Material - Main injection-molded plastic
Environmental Conditions Relative humidity (non-condensing): 10% to 90%
Number of Buttons 6
Operating Temperature
  • 32 to 122 °F
  • 0 to 55 °C
Series CX Programmable Wall Switches
Style Decorator_Style Wall plates
Temperature Rating 32 Degrees F to 122 Degrees F
Type Programmable wall switch
UPC 640181712172

Dimensions

Dimensions 4.3 in x 1.13 in x 1.13 in
Height 1.13 in
Length 4.3 in
Weight 0.21 lb
Width 1.13 in

Electrical Ratings

Amperage Rating 10 mA
Connectivity 3 in jumper (supplied with switch)
Voltage Rating 24 VDC

Certifications and Compliance

Industry Standard(s)
  • UL60730-1
  • CSA E60730-1:15

Resources/Downloads