text.skipToContent text.skipToNavigation

DDL-9L1-LR-NA-NPC-TB

by Hubbell Outdoor Lighting 

Collection Name:  TradeSELECT®

Catalog ID: DDL-9L1-LR-NA-NPC-TB

DDL Multi-purpose Dusk-to-Dawn LED Luminaire, Mounting Type: arm not included, Number of LEDs: 9, Light Output: 4,230 lm, Color Temperature: 5000 K, Color Rendering Index (CRI): 70 CRI, Drive Current: 1,280 mA, Light Distribution: IES Type II;IES Type V, Wattage: 39 W, Voltage Rating: 120 VAC, Color: Gray.

  • Low EPA modern styling
  • Zero uplight design for environmentally friendly installations
  • Symmetric Type V LED lens installed standard
  • Field rotatable roadway LED lens included in 9 LED model
  • 120V operation

$77.00 USD

Product Details

General

Ambient Temp. Range -35 to 40 °C
Application general purpose area, security, roadway and landscape lighting
Color Gray
Color Rendering Index (CRI) 70 CRI
Color Temperature 5000 K
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn
Controls - Integral Sensors (Non-Networked) 3-pin ANSI C136.10 On/Off Receptacle
Light Distribution
  • IES Type II
  • IES Type V
Light Output 4230 lm
Mounting Type arm not included
Number of LEDs 9
UPC 785988044184

Dimensions

Weight 7 lb

Electrical Ratings

Voltage Rating 120 VAC
Wattage 39 W

Resources/Downloads