text.skipToContent text.skipToNavigation

EL215BL

by Kim Lighting 

Catalog ID: EL215BL

Microflood: Micro Flood® has a unique swivel mount that provides superior aiming without loosening over time and is constructed out of die-cast aluminum with powder coat paint finish for excellent value and rugged service.

$16.50 USD

Product Details

General

Color Black
Environmental Conditions Wet locations
Lamp Type T-3 or T-4 Halogen
UPC 078598843835

Electrical Ratings

Voltage Rating 120 V
Wattage 50 W-100 W

Certifications and Compliance

Industry Standard(s) UL listed to U.S. and Canadian Safety Standards
Ratings IP66

Resources/Downloads