text.skipToContent text.skipToNavigation

EL218F3/8L3KUV/GR

by Kim Lighting 

Catalog ID: EL218F3/8L3KUV/GR

Microflood: Micro Flood® has a unique swivel mount that provides superior aiming without loosening over time and is constructed out of die-cast aluminum with powder coat paint finish for excellent value and rugged service.

$82.50

Product Details

General

Color Verde Green
Color Temperature 3000 K
Finish Type Verde Green
Light Distribution narrow flood
Light Output 938 lm
Number of LEDs 8
UPC 785988040230

Electrical Ratings

Voltage Rating 120-277 VAC
Wattage 10 W

Certifications and Compliance

Ratings IP66

Resources/Downloads