text.skipToContent text.skipToNavigation

EVHC6-BC

by Dual-Lite 

Catalog ID: EVHC6-BC

EV Family, Battery Runtime: 90 min, Battery Type: Lithium Iron Phosphate, Color: White, Number of Lamps: 2, Voltage Rating: 120/277 VAC, Wattage: 6 W.

$60.80 USD

Product Details

General

Battery Type Lithium Iron Phosphate
Color White
Number of Lamps 2
UPC 782520867379

Electrical Ratings

Voltage Rating 120/277 VAC
Wattage 6 W

Resources/Downloads

Customer Notices