text.skipToContent text.skipToNavigation

LZ Series

By Dual-Lite 
By Dual-Lite
Low-profile, easy to install emergency lighting unit featuring high-output LED lamps.
  • Standard 3 watt LED lamps
  • UV stable thermoplastic housing
  • White finish standard
  • Snap-together design
  • Mounts to electrical boxes up to 4'' square
  • Remote capacity available in models up to 30 Watts
  • Maintenance-free, premium grade lead-acid battery
  • Low-voltage battery disconnect

  • Options
  • Available with Spectron® self-testing/self-diagnostic electronics with time-delay retansfer (TDR) standard
  • Black finish
  • Temperature Range
  • Standard models: 20°C to 30°C (68°F to 86°F)

  • Compliance
  • UL 924 Listed
  • U.S. Patent Nos. D400,991
  • D419,708
  • D400,995
  • 6,280,042
  • 6,019,477
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)

Product Details

General

Application Conditioned Space
Color
  • White
  • Black
Lamp Type LED
Light Source LED
Listings
  • UL
  • UL 924
Series LZ series emergency light
Type Emergency and Exit

Certifications and Compliance

Industry Standard(s)
  • NFPA 101
  • NFPA 70

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LZR Series with 6V or 12V, 3W, LED MR16 Lamp
3 W

Stocked Items

Catalog Number UPC Product Description
Catalog Number LZ15 UPC 782520852450 Product Description LZ Series, Battery Runtime: 90 min, Battery Type: Lead-Calcium, Color: White, Number of Lamps: 2, Lamp Type: 5W Halogen lamps, Voltage Rating: 120/277 VAC, Wattage: 15 W, Remote Capacity: 5 W. Check Inventory
Catalog Number LZ15-03L UPC 840141404929 Product Description LZ Series Low-profile, easy to install emergency lighting unit Check Inventory
Catalog Number LZ2 UPC 782520836740 Product Description LZ Series, Battery Runtime: 90 min, Battery Type: Lead-Calcium, Color: White, Number of Lamps: 2, Lamp Type: 5W Halogen lamps, Voltage Rating: 120/277 VAC, Wattage: 10 W. Check Inventory
Catalog Number LZ2-03L UPC Product Description LZ Series Low-profile, easy to install emergency lighting unit Check Inventory
Catalog Number LZ2-B UPC 782520859992 Product Description LZ Series, Battery Runtime: 90 min, Battery Type: Lead-Calcium, Color: Black, Number of Lamps: 2, Lamp Type: 5W Halogen lamps, Voltage Rating: 120/277 VAC, Wattage: 10 W. Check Inventory
Catalog Number LZ2-V UPC 782520837280 Product Description LZ Series, Battery Runtime: 90 min, Battery Type: Lead-Calcium, Color: White, Number of Lamps: 2, Lamp Type: 5W Halogen lamps, Voltage Rating: 120/277 VAC, Wattage: 10 W. Check Inventory
Catalog Number LZ2B-03L UPC 840141404943 Product Description LZ Series Low-profile, easy to install emergency lighting unit Check Inventory
Catalog Number LZ2D UPC 782520836788 Product Description LZ Series, Battery Runtime: 90 min, Battery Type: Lead-Calcium, Color: White, Number of Lamps: 2, Lamp Type: 5W Halogen lamps, Voltage Rating: 120/277 VAC, Wattage: 10 W. Check Inventory
Catalog Number LZ2DI UPC 782520849436 Product Description LZ Series, Battery Runtime: 90 min, Battery Type: Lead-Calcium, Color: White, Number of Lamps: 2, Lamp Type: 5W Halogen lamps, Voltage Rating: 120/277 VAC, Wattage: 10 W. Check Inventory
Catalog Number LZ30 UPC 782520837907 Product Description LZ Series, Battery Runtime: 90 min, Battery Type: Lead-Calcium, Color: White, Number of Lamps: 2, Lamp Type: 5W Halogen lamps, Voltage Rating: 120/277 VAC, Wattage: 30 W, Remote Capacity: 20 W. Check Inventory
Catalog Number LZ30-03L UPC 840141404936 Product Description LZ Series Low-profile, easy to install emergency lighting unit Check Inventory
Catalog Number LZ30-10W UPC 782520851361 Product Description LZ Series, Battery Runtime: 90 min, Battery Type: Lead-Calcium, Color: White, Number of Lamps: 2, Lamp Type: 10W Halogen lamps, Voltage Rating: 120/277 VAC, Wattage: 30 W, Remote Capacity: 20 W. Check Inventory
Catalog Number LZ30I UPC 782520840419 Product Description LZ Series, Battery Runtime: 90 min, Battery Type: Lead-Calcium, Color: White, Number of Lamps: 2, Lamp Type: 5W Halogen lamps, Voltage Rating: 120/277 VAC, Wattage: 30 W, Remote Capacity: 20 W. Check Inventory
Catalog Number LZ30I-03L UPC 840141404912 Product Description LZ Series Low-profile, easy to install emergency lighting unit Check Inventory

Replacement Parts

Catalog Number Description Replacement Quantity
Replacement Battery
6V, 4-4.5Ah, Sealed Lead Acid
1
Replacement Battery
Alternate Part Number: 12-793, 6V, 5Ah, Pure Lead
1
Replacement Battery
3Ah, Sealed Lead Acid
1
Replacement Battery
Alternate Part Number: 12-803, 12V, 7.2Ah, Sealed Lead Acid
1
Replacement Battery
Alternate Part Number: 12-800, 6V, 10-12 Ah, Sealed Lead Acid
1