text.skipToContent text.skipToNavigation

LED Battery Pack

By Dual-Lite 
By Dual-Lite
The Dual-Lite PLD10M are universal input (120-277V) emergency LED battery packs that work with an AC LED driver to allow an LED lighting load to be used in both normal and emergency operation.
  • Provides a minimum of 90 minutes of emergency lighting
  • Can be used with normally-on, normally-off or switched fixtures
  • Constant 10W design provides emergency lighting without loss of lumen output
  • Auto-sensing output voltage throughout full Vf range of 20-56V
  • 2-wire, universal input voltage: 120-277VAC, 50/60Hz operation
  • Long life, maintenance-free Nickel-Cadmium battery with 7-10 year life expectancy
  • Electronic AC lockout and low voltage disconnect (LVD) circuit
  • 2-wire test switch and LED charging indicator supplied standard
  • Galvanized case (PLD10M) for use outside of fixture
  • Remote Test Switch / Charge Indicator

Product Details

General

Ambient Temp. Range (32°F - 131°F) 0°C - 55 °C
Battery Type Nickel Cadmium (Maintenance Free)
Finish Type Galvanized
Light Source LED
Material - Housing Galvanized Steel
Mount location Outside of fixture
Warranty Length 5 Year Full Warranty

Certifications and Compliance

Certified Listed
  • Certified to UL924 Standards
  • UL 1310 Certified Class 2 output
  • CEC-400-2014-009-CMF
  • CSA C22.2 No. 141
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
Certified Listed Location Damp Location Listed For Field Installation

Resources and Downloads

Customer Notices

Sell Sheets

Installation/Instruction Manual (IOM)

Availability Documents

Stocked Items

Catalog Number UPC Product Description
Catalog Number PLD10M UPC 782520869335 Product Description Emergency LED Battery Pack, Lamp Type: LED, Lamp Wattage: 10 W, N/A, Battery Type: Nickel Cadmium (Maintenance Free), Damp Location, 120-277 V, Output Voltage: 20-56 VDC. Check Inventory