text.skipToContent text.skipToNavigation

EV Series

By Dual-Lite 
By Dual-Lite
The EV Series is a compact architectural emergency lighting unit designed for fast wall mount installation and reliable service. The EV unit is available with or without remote capacity. The EV series includes the EVR – 2 head LED indoor remote, and the EVO – single or double-head outdoor remote as an accessory.
  • Architectural LED based emergency light for wall or ceiling commercial application
  • Standard EV model has 30' spacing, optional -02L model increases spacing to 52' on a 6' path
  • High impact, flame rated and UV stable white thermoplastic housing
  • The EV series includes the EVR – 2 LED remote as an accessory
  • Fully adjustable high output LED lamp-heads
  • Environmentally Friendly Nickel Metal Hydride Battery
  • Top mount conduit entry
  • Remote capacity models have a minimum run-time of 120 minutes when no remotes are installed
  • Options
  • Optional - Damp location listed
  • Optional - Self-Test/Self-Diagnostics
  • Optional - Black Finish
  • Optional - ​220-240 VAC Input
  • Accessories
  • Accessories - EVR2- 2 LED Remote
  • Accessories - WGLZ- Wire Guard
  • Accessories - VRS3- Vandal Resistant Shield
  • UL 924 Listed
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
  • OSHA Illumination Standards
  • RoHS

Product Details

General

Ambient Temp. Range
  • 20 to 30 °C
  • 68 to 86 °F
  • Damp: 10 to 40 °C
  • Damp: 50 to 104 °F
Application
  • Conditioned Space
  • Damp location
Color
  • White
  • Black
Construction Material - Main thermoplastic
Environmental Conditions Damp Location
Lamp Type LED
Light Source LED
Listings
  • UL
  • UL 924
Lumens 250/410
Material - Housing Non Metallic
Series EV emergency light
Type Emergency and Exit
Warranty Length
  • LED Lifetime Warranty
  • EV Full 3 Year Warranty
  • EV with Spectron® Full 5 Year Warranty

Electrical Ratings

Lumens Per Watt 125/102
Wattage 1.10/2.00 W

Certifications and Compliance

Compliance CEC T20 Compliant
Industry Standard(s)
  • Damp Listed
  • NFPA 101
  • NFPA 70
  • UL 924

Photometry (2)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
EV Photometry File
EV2 2021
4000 K 70 CRI 98624 lm 133 740 W Narrow (3x3)

Stocked Items

Catalog Number UPC Product Description
Catalog Number EV2 UPC 782520865405 Product Description EV emergency light, Mounting Type: Wall or ceiling mount, Color: White, Number of Lamps: 2, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120/277 VAC, Environmental Conditions: Dry Location.
Catalog Number EV2D UPC 782520865412 Product Description EV emergency light, Mounting Type: Wall or ceiling mount, Color: White, Number of Lamps: 2, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120/277 VAC, Environmental Conditions: Damp Location.
Catalog Number EV2DB UPC 782520865443 Product Description EV emergency light, Mounting Type: Wall or ceiling mount, Color: Black, Number of Lamps: 2, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120/277 VAC, Environmental Conditions: Damp Location. Check Inventory
Catalog Number EV2DI UPC 782520865429 Product Description EV emergency light, Mounting Type: Wall or ceiling mount, Color: White, Number of Lamps: 2, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120/277 VAC, Environmental Conditions: Damp Location. Check Inventory
Catalog Number EV2DI-24K UPC 782520865436 Product Description EV emergency light, Mounting Type: Wall or ceiling mount, Color: White, Number of Lamps: 2, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120/277 VAC, Environmental Conditions: Damp Location. Check Inventory

Replacement Parts

Catalog Number Description Replacement Quantity
Replacement Battery
2.4V, 1500mAh, Ni-MH, Hi-Temp
1
Replacement Battery
2.4V, 1300mAh, Ni-MH, Hi-Temp
1