text.skipToContent text.skipToNavigation

EV4D-02WAL

By Dual-Lite 
By Dual-Lite
The EV4D-02WAL is a compact architectural emergency light with an optimized lighting pattern which offers 50' spacing at a 7.5' mounting height.
  • High power LED's offer 248 lumens per lamp with special wide area lens
  • Adjustable lamp-heads to optimize light pattern at various mounting heights
  • Environmentally Friendly Nickel Metal Hydride Battery
  • High impact, flame rated and UV stable white or black thermoplastic housing
  • Top mount conduit entry
  • Wall Mount Only
  • 120/277 VAC Input

Product Details

General

Warranty Length
  • 3 Year Full
  • 5 Year Spectron

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating 120/277 V

Certifications and Compliance

Certified Listed CSA
Certified Listed Location Damp Location Listed

Resources and Downloads

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
EV4D-02WAL
248 lm 62 4 W

Stocked Items

Catalog Number UPC Product Description
Catalog Number EV4D UPC 782520865474 Product Description EV4D Series, Mounting Type: Wall or ceiling mount, Color: White, Number of Lamps: 2, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120/277 VAC.
Catalog Number EV4D-02L UPC 782520866785 Product Description EV4D Series, Mounting Type: Wall or ceiling mount, Color: White, Number of Lamps: 2, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120/277 VAC.
Catalog Number EV4D-02L-0 UPC 782520867058 Product Description EV4D Series, Mounting Type: Wall or ceiling mount, Color: White, Number of Lamps: 0, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120/277 VAC.
Catalog Number EV4D-02WAL UPC 782520870836 Product Description EV Series, Architectural LED Emergency Light, Lamp Type: 2W LED heads;1W LED w/ remote cap, Environmental Conditions: Damp Location Listed, Options: 2W LED lamps with Wide Area Lens, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number EV4DB UPC 782520865504 Product Description EV4D Series, Mounting Type: Wall or ceiling mount, Color: Black, Number of Lamps: 2, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number EV4DB-02L UPC 782520866808 Product Description EV4D Series, Mounting Type: Wall or ceiling mount, Color: Black, Number of Lamps: 2, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number EV4DB-02WAL UPC 782520870843 Product Description EV Series, Architectural LED Emergency Light, Lamp Type: 2W LED heads;1W LED w/ remote cap, Environmental Conditions: Damp Location Listed, Options: 2W LED lamps with Wide Area Lens, Finish Type: Black, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number EV4DI UPC 782520865481 Product Description EV4D Series, Mounting Type: Wall or ceiling mount, Color: White, Number of Lamps: 2, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120/277 VAC.
Catalog Number EV4DI-02L UPC 782520866792 Product Description EV4D Series, Mounting Type: Wall or ceiling mount, Color: White, Number of Lamps: 2, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number EV4DI-02L-0 UPC 782520867065 Product Description EV4D Series, Mounting Type: Wall or ceiling mount, Color: White, Number of Lamps: 0, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number EV4DI-02WAL UPC 782520870850 Product Description EV Series, Architectural LED Emergency Light, Lamp Type: 2W LED heads;1W LED w/ remote cap, Environmental Conditions: Damp Location Listed, Options: Spectron® Self- Diagnostics;2W LED lamps with Wide Area Lens, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number EV4DIB UPC 782520865511 Product Description EV4D Series, Mounting Type: Wall or ceiling mount, Color: Black, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number EV4DIB-02WAL UPC 782520870867 Product Description EV4D Series, Mounting Type: Wall or ceiling mount, Color: White, Number of Lamps: 2, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120-277 V, Environmental Conditions: Damp Location Listed. Check Inventory