text.skipToContent text.skipToNavigation

EV4R

By Dual-Lite 
By Dual-Lite
The EV4R Series is a ceiling mounted, recessed emergency light with superior emergency lighting coverage.
  • Architectural recessed ceiling mount, emergency light with superior emergency lighting coverage
  • Flame-rated, UV stable thermoplastic housing
  • Choice of round or rectangular trim-plate in white or black finish
  • 4 LEDs housed within an aluminum heat-sink and adjustable optic assembly
  • Individual LEDs are driven at 1 watt each for 88 lumens per LED
  • City of Chicago approved models available with the addition of Accessory Kit
  • Offers up to 42’ spacing on a 6’ path
  • 30% greater battery life and Lifetime LED Warranty
  • Compact, Non-intrusive design

Product Details

General

Ambient Temp. Range Damp Listed (50 ̊°F to 104 °F) 50°C to 104 °C
Application
  • Conditioned Space
  • Damp location
Chicago Code Compliant Life Safety Yes
Color
  • White
  • Black
Environmental Conditions Damp Location
Lamp Type LED
Mounting Type Recessed
Series EV4R emergency light
Type Emergency and Exit

Certifications and Compliance

Certified Listed
  • Certified to UL924 Damp Location Standards
  • IC Rated
  • NFPA 70 (National Electrical Code)
  • NFPA 101 (Life Safety Code)
Compliance CEC T20 Compliant

Resources and Downloads

Catalog Page

Installation/Instruction Manual (IOM)

Availability Documents

Videos

EV4R Pitch Piece

Photometry (4)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
EV4R Position 1-9' Mounting Height
EV4R Position 2-10' Mounting Height
EV4R Position 3-11' Mounting Height
EV4R Position 4-12' Mounting Height

Stocked Items

Catalog Number UPC Product Description
Catalog Number EV4R UPC 782520868772 Product Description EV4R Series, Battery Type: Nickel Metal Hydride, Color: White, Lamp Type: LED, Voltage Rating: 120/277 VAC, Wattage: 4 W.
Catalog Number EV4RB UPC 782520868796 Product Description EV4R Series, Battery Type: Nickel Metal Hydride, Color: Black, Lamp Type: LED, Voltage Rating: 120/277 VAC, Wattage: 4 W. Check Inventory
Catalog Number EV4RI UPC 782520868789 Product Description EV4R Series, Battery Type: Nickel Metal Hydride, Color: White, Lamp Type: LED, Voltage Rating: 120/277 VAC, Wattage: 4 W. Check Inventory
Catalog Number EV4RIB UPC 782520868802 Product Description EV4R Series, Battery Type: Nickel Metal Hydride, Color: Black, Lamp Type: LED, Voltage Rating: 120/277 VAC, Wattage: 4 W. Check Inventory
Catalog Number KIT-EV4R-CP UPC 782520869649 Product Description EV4R Recessed Ceiling Mount LED Emergency Light Check Inventory