SpectraSAFE™ is a scalable, cloud-enabled and lighting-based wireless video security solution for interior commercial and industrial applications. SpectraSAFE enables customers to implement a new—or complement an existing–security system in areas such as stairwells, factory floors, warehouses and building entrances. The compact SpectraSAFE camera module seamlessly integrates into luminaires and includes a high-resolution full HD camera, IR emitter for low- / no- light conditions and a microphone and speaker for two-way audio communication. Mobile and web-based applications and tiered cloud service plans offer flexible options to suit your needs. Secure. SpectraSAFE gives you peace-of-mind with 24/7 monitoring you can control right from your smartphone or computer, anytime, anywhere. With two-way communication and a High-resolution camera, SpectraSAFE offers a fully integrated solution that protects what matters the most. Control multiple devices, spaces and even buildings from one central platform that provides detailed notifications and alerts as well as the ability to share controlled access within your business. MultiPurpose Linear Escalate™ Revalume™ Versify™ TCAT LCAT
Choose The Right Products