text.skipToContent text.skipToNavigation

HLM Warm Dimming LED Module with Nichia LEDs

by Thomas Research Products 

The new series of IP66 rated light modules are ready to drop into your indoor and outdoor fixtures. Available in a wide range of lumen outputs and CCTs, the HLM line includes several light distribution options along with your choice of lens. Standard dimming and warm dimming modules are perfect for many downlight, wall sconce and pendant light applications. There are 210 White, 72 Warm dimming, and 6 Amber options to perform in any situation needed. Amber Modules are made with Turtle friendly LEDs. Module is sealed to protect against dust particles and moisture up to a jet of water.

  • Constant-Current Circuit
  • Color: 1/4 ANSI Binning, 3 Step MacAdam Ellipse
  • Five different CCT options
  • Three different Beam Angles
  • Two different Lens options - Flat and Dome
  • 5 yr. Warranty
  • Engineered by Hubbell Lighting Components
  • Dimmable
  • UV-free light output
  • Mercury-free light source
  • IP-66

Product Details

General

Lumen Range
  • 501-1,000 lm
  • 1,001-1,500 lm
  • 1,501-2,500 lm
  • 2,501-5,000 lm
New Products Yes
Series HLM
Size 3.1 to 6.0 inch
Type Round Spot Light Module
Warranty Length 5 years

Electrical Ratings

Wattage
  • 10.1 to 25.0 W
  • 25.1 to 50.0 W

Resources/Downloads

Customer Notices

Certifications

Test Documents