text.skipToContent text.skipToNavigation

7 in Canopy Light Engine

by Thomas Research Products 

Designed to be standard High performance light engines, ready to take your luminaire design into the solid state age. Designed for standard luminaire form factors, they're optimized for ease-of-use with high performance LED drivers from TRP. These light engines are designed for OEM use and even retrofit applications. Perfect for surface-mount, recessed or suspended office luminaires. Board output efficacy is over 120 lumens per watt. Lower system development costs plus faster time to market. TRP's LED Light Engines make a perfect "value added" solution for our customers.

  • Provides superior light uniformity
  • CCT and connection options
  • 80+ CRI
  • 5 year warranty
  • UL recognized

Available to purchase from

Product Details

General

Lumen Range 1,501-2,500 lm
Series Standard
Size 6.1 to 12.0 inch
Type Rectangular LED Engines

Electrical Ratings

Wattage
  • 10.1 to 25.0 W
  • 25.1 to 50.0 W

Resources/Downloads

Videos

Standard LED Light Engines Main 1