text.skipToContent text.skipToNavigation

MWM

by Thomas Research Products 

The MWM is a self-contained motion and microwave sensor with line voltage relay designed for installation within lighting fixtures. The sensor uses microwave sensing technology to detect motion in its coverage area and automatically turn off lights when persons have left the area, reducing energy usage. A built-in photodiode provides further savings by daylight harvesting operation.

  • Fixture mounted microwave occupancy sensor, with protruding pin antenna allows behind the tray mounting for shadow elimination
  • Non-volatile memory, remembers settings even if AC power to module is removed
  • Compatible with LED drivers and fluorescent ballasts
  • Recommended mounting height from 7’ to 20’
  • Commission and adjust via built-in potentiometers
  • Built-in quick installation testing mode
  • Internal photodiode measures ambient light; sensor can be set to keep lights off for additional energy savings
  • Push-down terminal block connection
  • UL/cUL listed

Product Details

General

Series MWM
Type
  • Microwave Occupancy Sensor
  • Mechanical Relay
  • Line Voltage Input

Electrical Ratings

Voltage Rating 120/208-240/277VAC 50/60Hz Input V

Certifications and Compliance

Compliance
  • Title 24
  • cULus Listed
  • IP44

Resources/Downloads