text.skipToContent text.skipToNavigation

BSP3-277-20KA-TN

By Hubbell Lighting Components 
By Hubbell Lighting Components
BSP3-20KA series products are designed for use in conjunction with LED Drivers to provide an additional level of protection against powerline disturbances in industrial and commercial applications
  • The BSP3 Series are 3-leaded devices that protect Line-Ground, Line-Neutral, and Neutral-Ground connections
  • Protects against surges and transients per ANSI C62.41-2002category C high (10KV, 1.2/50μS & 10KA, 8/20μS) standard Combo waves and (6KV, 100KHz) Ring wave
  • Protects against surges and transients per new ANSI C82.77-5 2015 category C high (20KV, 1.2/50μS & 10KA, 8/20μS) standard Combo waves and (6KV, 100KHz) Ring wave
  • UL Recognized Component in the United States and Canada(UL1449, UL935, UL1029)
  • BSP3 - 277 - 20KA is CE certified
  • High temperature, flameproof plastic enclosure, 85ºC max surface temp rating
  • “-TN” Option includes Threaded Nipple
  • 277V Model: Protection for LED drivers capable of operating at 277V input voltage or with universal input range of 120V through 277V. Not suitable for 120V- or 240V-only devices.
  • 480V Model: Protection for LED drivers capable of operating at 480V input voltage or with universal input ranges of 277V through 480V or 347V through 480V. Not suitable for 277V- or 347V-only devices.

Buy from a Partner

Resources and Downloads

Customer Notices

Specifications