text.skipToContent text.skipToNavigation

BSP3-480-20KA-TN

By Hubbell Lighting Components 
By Hubbell Lighting Components
BSP3-20KA series products are designed for use in conjunction with LED Drivers to provide an additional level of protection against powerline disturbances in industrial and commercial applications. They provide 20,000 Amp protection for 277V or 480V power.
  • 3-pole devices protect Line-Ground, Line-Neutral, and Neutral-Ground connections
  • Protects per ANSI C62.41-2002 category C high (10KV, 1.2/50μS & 10KA, 8/20μS) standard Combo waves and (6KV, 100KHz) Ring wave
  • Protects per new ANSI C82.77-5 2015 category C high (20KV, 1.2/50μS & 10KA, 8/20μS) standard Combo waves and (6KV, 100KHz) Ring wave
  • UL Recognized Component for the US and Canada (UL1449)
  • 85C max surface temp rating
  • “-TN” Option includes Threaded Nipple• “-TN” Option includes Threaded Nipple
  • IP65

Buy from a Partner

Product Details

General

Type
  • Parallel Connection
  • 10 kA Nominal Current

Resources and Downloads

Customer Notices

Specifications

Stocked Items

Catalog Number UPC Product Description
Catalog Number BSP3-480-20KA UPC Product Description Luminaire 20kA Surge Protector, 480V Mains, 3000 Clamping Volts Max, UL1449 Check Inventory