-
Products
-
Products
-
Resources
Digital Resources
-
Resources
-
Resources
- Company
- Support
-
Digital Resources
-
Digital Resources
- Discontinued Products
- Resources/Downloads
-
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- SpectraClean
-
-
-
Products
-
Products
-
Resources
Digital Resources
-
Resources
-
Resources
- Company
- Support
-
Digital Resources
-
Digital Resources
- Discontinued Products
- Resources/Downloads
-
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- SpectraClean
-
-
- Products
- Lighting & Controls
- Lighting Components
- Surge Protectors
- BSP3-480-20KA
Item Added to Your Cart!
BSP3-480-20KA
By Hubbell Lighting Components
BSP3-480-20KA
By Hubbell Lighting Components
BSP3-20KA series products are designed for use in conjunction with LED Drivers to provide an additional level of protection against powerline disturbances in industrial and commercial applications
- The BSP3 Series are 3-leaded devices that protect Line-Ground, Line-Neutral, and Neutral-Ground connections
- Protects against surges and transients per ANSI C62.41-2002category C high (10KV, 1.2/50μS & 10KA, 8/20μS) standard Combo waves and (6KV, 100KHz) Ring wave
- Protects against surges and transients per new ANSI C82.77-5 2015 category C high (20KV, 1.2/50μS & 10KA, 8/20μS) standard Combo waves and (6KV, 100KHz) Ring wave
- Protects against surges and transients per new ANSI C82.77-5 2015 category C high (20KV, 1.2/50μS & 10KA, 8/20μS) standard Combo waves and (6KV, 100KHz) Ring wave
- UL Recognized Component in the United States and Canada(UL1449, UL935, UL1029)
- BSP3 - 277 - 20KA is CE certified
- High temperature, flameproof plastic enclosure,85ºC max surface temp rating
- “TN” Option includes Threaded Nipple
- 277V Model: Protection for LED drivers capable of operating at 277V inputvoltage or with universal input range of 120V through 277V.Not suitable for 120V- or 240V-only devices.
- 480V Model: Protection for LED drivers capable of operating at 480V input voltage or with universal input ranges of 277V through 480V or 347Vthrough 480V. Not suitable for 277V- or 347V-only devices.
Buy from a Partner
Resources and Downloads
Please wait, preparing to download your file.