text.skipToContent text.skipToNavigation

TCM-RF-D

by Hubbell Lighting Components 

Line Voltage Control Module with On/Off & 0-10V Dimming

  • RF Cordless Remote Wireless Control for Luminaires
  • 2.4GHz, +8dBm RF
  • ON/OFF and 0-10V Analog Dimming Control, 100mA Sink
  • Compatible with LED Drivers & Electronic Ballasts that comply with IEC60929 Annex E2, 0-10V Dimming
  • ON/OFF switching up to 277Vac @9A Max
  • Stores last dim setting even when driver is powered off by the module
  • Dust Proof Design IP50
  • Gray 5VA PC ABS Plastic Case
  • UL Dry & Damp location rated
  • TCM-RF-REMOTE 2.4GHz RF handheld controls on/off as well as brightness when programmed to TCM-RF-D modules
  • Each TCM-RF-D module can be synced to 20 separate remotes max
  • Each TCM-RF remote can be synced to 20 separate modules per group max
  • Designed for one module per luminaire
  • UL2043 Plenum Rated for use in ceiling spaces
  • 5 year warranty

Available to purchase from

Product Details

General

Series TCM (Line Voltage)
Type
  • Remote Control Module
  • 12V Operation
  • Mechanical Relay
  • Line Voltage Input

Resources/Downloads