text.skipToContent text.skipToNavigation

LightHAWK2 Night Light

by Hubbell Lighting Components 

Collection Name:  LightHAWK2 Wall Switch Vacancy/Occupancy Sensor Product Line

Whether used for code compliance or for mere convenience, the LightHAWK2 Night Light Wall Switch Sensor combines passive infrared (PIR) technology with the added safety and comfort of a night light. Ideal for use in the hospitality industry, this sensor has a coverage area of up to 1,000 square feet and 180° of detection and is ready to use anywhere a little extra light would make all the difference.

  • Digital Passive Infrared (PIR) sensor
  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • 1 Relay model for single-level switching
  • Occupancy (auto-on) and Vacancy (manual-on) operating modes
  • 1,000 square-foot, 180° coverage area
  • RhinoTuff lens
  • 120/277 VAC operation
  • No minimum load requirement
  • Zero Arc Point Switching
  • Five-year limited warranty

Product Details

General

Accessibility Direct Access
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color
  • White
  • Ivory
  • Light Almond
  • Gray
  • Black
Environmental Conditions Indoor
Listings UL
Mounting Type 1 Gang Switch Box
Project Type
  • New Construction
  • Retrofit
Space Planning Stand-Alone Solutions
Technology Motion Sensing
Type
  • Controls
  • Sensors

Electrical Ratings

Connectivity Wired
Voltage Rating 120/277 V

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number LHN-IRS1-N-IV UPC 640181708724 Product Description LightHAWK2 Night Light Passive Infrared Wall Switch Sensor with IntelliDAPT, Single Circuit, One Button, 120/277VAC, 1000 Sq. Ft., Photocell, Ivory Check Inventory