text.skipToContent text.skipToNavigation

Heavy Duty Universal Voltage Power Packs

By Hubbell Control Solutions 
By Hubbell Control Solutions
The Universal Voltage Power Pack (UVPPHD) is a self-contained transformer and mechanical latching relay designed for low-voltage 24VDC occupancy sensors. The power pack supports and automatically detects the line-voltage input within the 100-277VAC range. This eliminates the need for voltage-specific power packs. The Universal Voltage Power Pack with optional Manual ON/OFF control provides a unique solution for lighting applications where users require both manual ON/OFF control as well as automatic OFF control. Power packs are capable of switching 20A loads and feature Zero Arc Point Switching, minimizing relay-contact wear from high inrush loads. A single power pack can power either 6 sensors. The power packs are plenum rated and easily mount inside or outside of a junction box or inside a fixture.
  • Robust latching relay provides unsurpassed and unrestricted performance
  • Universal voltage (100-277VAC; 50/60Hz)
  • Automatic voltage detection
  • Electrical load switching capability: maximum of 20 Amps
  • Regulated 24VDC current
  • 250mA output
  • Zero Arc Point Switching
  • Plenum rated
  • Mounts: inside or outside a junction box inside a fixture
  • UL and cUL listed
  • Five-year limited warranty
  • Low voltage device: 24 VDC
  • Auto or Manual ON operation
  • Powers up to six low voltage sensors

Product Details

General

Accessibility Direct Access
Color Black
Controls - Applications
  • Automotive - Bathrooms
  • Automotive - Showroom
  • Commercial - Bathrooms
  • Commercial - Conference Room
  • Commercial - Large Office/Open Area
Environmental Conditions Indoor
Listings UL
Project Type
  • New Construction
  • Retrofit
Space Planning
  • Stand-Alone Solutions
  • Single-Space Integrated
Type Controls

Electrical Ratings

Connectivity Wired
Voltage Rating 120/277 V