What if you could utilize lighting as an effective and continuous disinfection solution? Hubbell Lighting Components’ SpectraClean™ sanitation solution provides continuous targeted disinfection. It automatically treats harmful microorganisms suspended in air, trapped on objects and residing on surfaces.





How It Works
SpectraClean™ sanitation solution leverages developments in the disciplines of lighting science and microbiology to provide a continuous, unobtrusive disinfection option for industrial equipment applications. Using narrowband 405 nanometer visible light, SpectraClean can be custom fit for your equipment needs.
The germicidal effects of narrowband visible light suppress a wide range of bacteria, molds, fungi and yeast. SpectraClean’s antimicrobial light induces the production of damaging reactive oxygen species in harmful microorganisms to accelerate cell inactivation
Antimicrobial disinfection through targeted illumination is proven effective with proper dosage levels on pathogens suspended in air or attached to a variety of surfaces, materials and objects. SpectraClean resides outside the UV spectrum and will not damage non-harmful plant and animal cells or degrade inanimate material
What It Does
SpectraClean™ disinfection is proven effective for a wide range of bacteria, fungi, yeasts and spores including:
- Gram-Positive Bacteria
- Staphylococcus aureus (incl. MRSA)
- Clostridium perfringens
- Clostridium difficile
- Enterococcus faecalis
- Staphylococcus epidermidis (CONS)
- Staphylococus hyicus (CONS)
- Streptococcus pyogenes
- Listeria monocytogenes
- Bacillus cereus
- Mycobacterium terrae
- Corynebacterium striatum
- Bacterial Endospores
- Bacillus cereus
- Clostridium difficil
- Gram-Negative Bacteria
- Acinetobacter baumannii
- Peudomonas aeruginosa
- Klebsiella pneumoniae
- Proteus vulgaris
- Escherichia coli (E. coli)
- Campylocacter jejuni
- Salmonella enteritidis
- Shigella sonnei
- Serratia spp
- Yeast & Filamentous Fungi
- Aspergillus niger
- Candida albicans
- Saccharomyces cerevisiae
Benefits & Advantages
While pathogens have been shown to develop resistance to antibiotics, research has not shown any similar reaction to 405 nm light. Other known solutions such as chemical washing are effective only at the time of treatment– there is no ongoing benefit. 405 nm lighting can remain powered and will therefore act on any pathogens introduced after the time of treatment.
Visible light disinfection does not require any pre-treatment or other materials to activate it’s effectiveness. It is also not impacted by other disinfecting activities. Visible light disingection does not require the treated space to be un-occupied, nor does it need a specific procedure or protocol to be followed. A solution can also operate automatically, providing dependable results. 405 nm light does not discolor or breakdown materials in the treatment space.
405 nm LEDs can be incorporated in a wide range of equipment allowing for larger, as well as isolated area treatments. Custom controls can be integrated with any other control equipment to compliment SpectraClean’s powerful sanitation solution.
A Better Way to Disinfect
When compared with other cleaning methods, SpectraClean’s safe, continuous, simple disinfection solution is a superior way to sanitize your space