text.skipToContent text.skipToNavigation

Compression Terminal

By Burndy 

Catalog ID: YA29A3

By Burndy
Catalog ID:  YA29A3
AL Terminal, AL9CU, Internal Chamfer, Tin Plated, Prefilled PENETROX™ A13, End Cap, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index.

UL Listed 90 DEG C, 600 V - 35 KV,Tongue Angle: Straight

Add to List

More Options

Where to Buy
Related Links

Product Details

General

Application Wire Termination
Color Code Red
Connector Type DUAL RATED
Die Index 324
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Finish Type Tin-Plated
Material ALUMINUM
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Sub Brand TERMINALS, HYLUG
Temperature Rating 194
Trade Name HYLUG™
Type YA-A-TN
UPC 781810755006
UPC 12 Digit 7818107550066

Dimensions

Dimension - B Length fraction 1-7/16 in
Dimension - B Length inch 1.45 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - Bolt Size inch 0.5
Dimension - D inch 3.11 in
Dimension - Hole Size fraction 1/2
Dimension - Hole Size inch 0.56
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 134 mm
Dimension - Length Overall inch 5.28 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 0.92 in
Dimension - Pad Width inch 1.26 in
Dimension - Strip Length inch 1-5/8
Dimension - Stud Size fraction 1/2
Dimension - Stud Size inch 1/2
Dimension - Thread Size 1/2
Dimension - Z inch 0.73 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000
Voltage Rating 35 kV

Conductor Related

Conductor - AL Str Size 250 KCMIL
Conductor - AL Str Size Range 250 kcmil
Conductor - Copper Str Size 250 KCMIL
Conductor - Copper Str Size Range 250 kcmil
Conductor - Material ALUMINUM / COPPER
Conductor Size 250 KCMIL
Conductor Type CODE
Wire Size 250 KCMIL

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 5

Resources and Downloads

Customer Notices

Sales Drawings