text.skipToContent text.skipToNavigation

Compression Terminal

By Burndy 

Catalog ID: YA6CA1

By Burndy
Catalog ID:  YA6CA1
AL Terminal, AL9CU, Internal Chamfer, Tin Plated, Prefilled PENETROX™ A13, End Cap, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index.

Features: Type YA-A Aluminum Tin-Plated Compression HYLUG Terminals Are Dual-Rated And Designed For Use On Both Aluminum And Copper Conductors From #12 Solid Through 2000 KCMIL, They Are Designed For Heavy Duty Applications To 35 KV, YA-A Terminals Are Prefilled With PENETROX, And Assembled With Color-Coded End Caps, Available With One, Two, And Four-Hole NEMA Tongues, The Aluminum HYLUG Terminals Are Designed For A Permanent Trouble-Free Electrical Termination, Manufactured From High Conductivity, Wrought Aluminum With Heavy Duty Wall Thickness: Provides Maximum Conductivity, Low Resistance And Ductility For An Excellent Combination Of Electrical And Crimp Forming Properties, Electro-Tin Plated: Provides Durable Long Lasting Corrosion Resistance, Internally Bevelled Barrel: Provides Easy Cable Insertion, Meets UL486B 90 DEG C Requirements: Provides A Quality Electrical Dual Connection, Connector Is Clearly Marked With Wire Size, Die Index, Color-Code And The Proper Number And Location Of Crimps: Provides Easy Identification And Tooling Recommendation For A Proper Compression Which Forms A Homogeneous Mass Resulting In An Excellent Electrical Connection, Factory Prefilled With PENETROX Oxide Inhibiting Compound: Oxide Inhibiting Compound Contains Homogeneously Suspended Metallic Particles To Penetrate The Wires Oxides, Establish Electrical Continuity And Forms An Airtight Connection, Color-Coded End Caps Inserted In Barrel End: Prevents Foreign Materials From Entering And Contaminating The Connector Prior To Usage Plus Identifies The Proper Color-Coded Die For A Reliable Connection, UL Listed 90 DEG C, 600 V - 35 KV, Wire Strip Length: 3/4 IN, Finish: Electro-Tin Plated, Temperature Rating: 90 DEG C, Color Code: Gray, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y39, Y750 Tool, U6CABT Die, (1), Y46 Tool, U6CABT Die With PUADP-1 Adapter, (1), Dieless Tools (number Of Crimps): Mechanical: MY29-3, MRC840AL Tool, (1), Hydraulic HYPRESS: Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY644M Tool, (1), Die Index: 346

Add to List

More Options

Where to Buy
Related Links

Product Details

General

Application Wire Termination
Color Code Gray
Connector Type DUAL RATED
Die Index 346
EU RoHS Indicator Yes
Feature - Barrel Type Standard
Finish Type Tin-Plated
Material ALUMINUM
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Temperature Rating 194
Trade Name HYLUG™
Type YA-A, Dual Rated
UPC 781810752104
UPC 12 Digit 7818107521044

Dimensions

Dimension - B Length fraction 3/4 in
Dimension - B Length inch 0.75 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - Bolt Size fraction 1/4
Dimension - Bolt Size inch 0.25
Dimension - D inch 0.75 in
Dimension - Hole Size fraction 1/4
Dimension - Hole Size inch 0.27
Dimension - Hole Size mm 6.9 mm
Dimension - L Length Overall mm 47 mm
Dimension - Length Overall inch 1.84 in
Dimension - N inch 0.33 in
Dimension - Outside Diameter inch 0.34 in
Dimension - Pad Width inch 0.47 in
Dimension - Strip Length inch 3/4
Dimension - Stud Size fraction 1/4
Dimension - Stud Size inch 1/4
Dimension - Thread Size 1/4 in
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000
Voltage Rating 35 kV

Conductor Related

Conductor - AL Str Size 6 AWG
Conductor - AL Str Size Range 6 AWG
Conductor - Copper Str Size 6 AWG
Conductor - Copper Str Size Range 6 AWG
Conductor - Material ALUMINUM / COPPER
Conductor Size 6 AWG
Conductor Type CODE
Wire Size 6 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 10

Resources and Downloads

Customer Notices

Sales Drawings