text.skipToContent text.skipToNavigation

Plates, 1-Gang Frame, With F Connector, 6-Position 6-Conductor, Screw Terminal, White

By Hubbell Premise Wiring 

Catalog ID: NS783W

By Hubbell Premise Wiring
Catalog ID:  NS783W
Plates, 1-Gang Frame, With F Connector, 6-Position 6-Conductor, Screw Terminal, White
  • Meets FCC part 68
  • High impact-resistant thermoplastic frame

Standard Product

More Options

Where to Buy

Product Details

General

Application Communications
Color
  • White
  • Blanc
Contact Phosphor Bronze
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type 2) 6-Position 4-Conductor Jack, 1) F-Coax Connector
Material - Mounting Hardware Screw Mounting
Size Standard
Temperature Rating Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type Voice and Data
UPC 883778501869

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Screw Terminals
Contact Resistance Per TIA
Insertion Loss Per TIA

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10