- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Modules
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Accessories
- Fiber
- Relay racks
- Wall Mount Cabinets
-
- Cable
-
Cable Slack Storage
-
Cable Slack Storage
- Drop
-
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Oxide Inhibitor
-
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Solutions, Power Distribution & Grounding
-
Power Solutions, Power Distribution & Grounding
- Power Distribution Units
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
- Underground Construction
- Wire/Cable/Hose Management
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
- Floor Boxes
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Power Distribution Units
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Wall Mount
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Arresters
-
Bushings
-
Bushings
- Power Apparatus Bushings
-
- Connectors
- Enclosures - Below Ground
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
-
-
Insulators
-
Insulators
- Station Post
-
-
Line Construction Hardware
-
Line Construction Hardware
- Cable Racking & Accessories
- Fasteners
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Conductor Support
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Insulated Hand Tools
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Cutouts (Type C)
- Fuse Links
- Power Factor Correction Equipment
-
- View All Power & Utilities Categories
-
-
- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Modules
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Accessories
- Fiber
- Relay racks
- Wall Mount Cabinets
-
- Cable
-
Cable Slack Storage
-
Cable Slack Storage
- Drop
-
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Oxide Inhibitor
-
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Solutions, Power Distribution & Grounding
-
Power Solutions, Power Distribution & Grounding
- Power Distribution Units
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
- Underground Construction
- Wire/Cable/Hose Management
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
- Floor Boxes
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Power Distribution Units
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Wall Mount
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Arresters
-
Bushings
-
Bushings
- Power Apparatus Bushings
-
- Connectors
- Enclosures - Below Ground
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
-
-
Insulators
-
Insulators
- Station Post
-
-
Line Construction Hardware
-
Line Construction Hardware
- Cable Racking & Accessories
- Fasteners
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Conductor Support
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Insulated Hand Tools
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Cutouts (Type C)
- Fuse Links
- Power Factor Correction Equipment
-
- View All Power & Utilities Categories
-
-
- Products
- Electrical & Electronic
- Grounding and Bonding
- Compression
Compression
GSTUD14HY Structural Steel Ground Stud
By Burndy
Catalog ID: GSTUD14HY
Structural Steel Grounding Connector
GSTUD34HY Structural Steel Ground Stud
By Burndy
Catalog ID: GSTUD34HY
Structural Steel Grounding Connector
GSTUD38HY Structural Steel Ground Stud
By Burndy
Catalog ID: GSTUD38HY
Structural Steel Grounding Connector
GSTUD916HY Structural Steel Ground Stud
By Burndy
Catalog ID: GSTUD916HY
Structural Steel Grounding Connector
YG14BTC28 Compression Bus Bar Connector
By Burndy
Catalog ID: YG14BTC28
Copper Compression Bus Bar Connector, 1/8 " Thick Steel and Copper Busbar to 4/0 AWG - 1/0 AWG Str
YGA252N Compression Grounding Lug, 1/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGA252N
HYGROUND® Grounding Irreversible Compression Terminal, 2-hole with Inspection Window; 1/0 AWG
YGA262N Compression Grounding Lug, 2/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGA262N
Irreversible Compression Grounding Terminal, 2-Hole with Inspection Port, 1/2" Stud, 1-3/4" Spacing; 2/0 AWG
YGA282N Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGA282N
HYGROUND® Grounding Irreversible Compression Terminal, 2-hole with Inspection Window; 4/0 AWG, 1/2" Stud, 1-3/4" Spacing
YGA292N Compression Grounding Lug, 250 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGA292N
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole
YGA2C2N Compression Grounding Lug, #2 Str Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGA2C2N
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole
YGA2C2TC38 Compression Grounding Lug, #2 AWG Cu, 2-Hole, 3/8" Stud
By Burndy
Catalog ID: YGA2C2TC38
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole
YGA342N Compression Grounding Lug, 500 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGA342N
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole
YGA6CTC10 Compression Grounding Lug, #6 Sol/Str, #10 Stud
By Burndy
Catalog ID: YGA6CTC10
Grounding Irreversible Compression Terminals.
YGA6CTC14 Compression Grounding Lug, #6 AWG Cu, 1-Hole, 1/4" Stud
By Burndy
Catalog ID: YGA6CTC14
HYLUG™ Copper Compression Terminal for Grounding; 1-Hole
YGA8CTC14 Compression Grounding Lug, #8 AWG Cu, 1-Hole, 1/4" Stud
By Burndy
Catalog ID: YGA8CTC14
HYLUG™ Copper Compression Terminal for Grounding; 1-Hole
YGF292N Grounding Plate, #2 AWG-250 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGF292N
Compression Grounding Plate; Copper; 2-Hole
YGF294N Grounding Plate, #2 AWG-250 kcmil Cu, 4-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGF294N
Compression Grounding Plate; Copper; 4-Hole
YGF344N Grounding Plate, 250-500 kcmil Cu, 4-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGF344N
Compression Grounding Plate; Copper; 4-Hole
YGHA252N Compression Grounding Lug, 1/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGHA252N
Copper Compression Lug, Heavy Duty, 2 Hole w/ Inspection Probe Hole, 1/0 AWG, 1/2" Stud, 1.75" Stud Hole Spacing, Short Barrel
YGHA262N Compression Grounding Lug, 2/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGHA262N
Copper Compression Lug, Heavy Duty, 2 Hole w/ Inspection Probe, 2/0 AWG, 1/2" Stud, 1-3/4" Stud Hole Spacing, Short Barrel
YGHA272N Compression Grounding Lug, 3/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGHA272N
Copper Compression Lug, Heavy Duty, 2 Hole w/ Inspection Probe Hole, 3/0 AWG, 1/2" Stud, 1-3/4" Stud Hole Spacing, Short Barrel
YGHA282N Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGHA282N
Copper Compression Lug, Heavy Duty, 2 Hole w/ Inspection Probe, 4/0 AWG, 1/2" Stud, 1-3/4" Stud Hole Spacing, Short Barrel
YGHA282NTN Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated
By Burndy
Catalog ID: YGHA282NTN
Tin Plated Heavy Duty Irreversible Compression Terminals
YGHA292N Compression Grounding Lug, 250 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGHA292N
Copper Compression Lug, Heavy Duty, 2 Hole w/ Inspection Probe Hole, 250 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, Short Barrel
YGHA292NTN Compression Grounding Lug, 250 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated
By Burndy
Catalog ID: YGHA292NTN
Tin Plated Heavy Duty Irreversible Compression Terminals
YGHA2C2N Compression Grounding Lug, 2 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
By Burndy
Catalog ID: YGHA2C2N
Copper Compression Lug, Heavy Duty, 2 Hole w/ Inspection Probe Hole, 2 AWG, 1/2" Stud, 1-3/4" Stud Hole Spacing, Short Barrel
YGHC26C2 Compression Grounding C-TAP Connector, 1-2/0 AWG Str, 3/8" Rod Run, #6 AWG Sol-#2 AWG Str Tap
By Burndy
Catalog ID: YGHC26C2
HYGROUND® Compression Grounding C TAP; 1-2/0 TO 6-2 Copper
YGHC26C26 Compression Grounding C-TAP Connector, #1-2/0 AWG Str, 3/8" Rod Run, #1-2/0 AWG Str Tap
By Burndy
Catalog ID: YGHC26C26
Copper Compression C Connector, 1 - 2/0 AWG(Str), 3/8" Rod (Run) & 1 - 2/0 AWG(Str) (Tap)
YGHC29C26 Compression Grounding C-TAP Connector
By Burndy
Catalog ID: YGHC29C26
Copper Compression C Connector, 3/0 AWG(Str) - 250 kcmil, 1/2" or 5/8" Rod (Run) & 6 AWG(Sol) - 2/0 AWG(Str) (Tap)
YGHC2C2 Compression Grounding C-TAP Connector, 6 AWG Sol/Str, 1/4" Run, #6 AWG Sol/Str Tap
By Burndy
Catalog ID: YGHC2C2
HYGROUND® Compression C Connector: 6-2 TO 6-2 CU GRD C TAP