Marque: Hubbell Wiring Device-Kellems
No de catalogue: HBL8200ILI
HBL® Extra Heavy Duty Max Hospital Grade Devices - UL requirements for Hospital Grade devices is more stringent than those for standard devices. Hubbell receptacles are designed to meet and exceed the standards with Exclusive nickel-plated bypass contact design increases contact pressure, lowering the operating temperature; Four point grounding system provides redundant grounding for low resistance ground continuity in high abuse areas; Impact resistant deep face design prevents breakage. Because of these features and others, the benefit is performance, reliability and value for any health care facility.
Application
Extra Heavy Duty Hospital Grade
Catalog Number
HBL8200ILI
Conditions environnementales
Indoor Dry Unless Protected By Additional Means
Couleur
Ivory
Indicateur EU RoHs
No
Matériau
Polycarbonate
Matériel - quincaillerie de montage
Screw Mounting
Nombre de pôles
2-Pole
Performance
Puissance max. (hp)
0.5
Série
Hospital Grade
Spécifications
Température fonctionnement
Maximum continuous 75°C and minimum -40°C without Impact
Type
Finder Groove Face
Type
Receptacle
Type d'article
Traditional Duplex
UPC
783585016450
Dimensions
3.28 po x 1.33 po x 1.05 po
Hauteur
1.05 in
Largeur
1.33 in
Longueur
3.28 in
Poids
0.2 lb
Taille de l'afficheur
Standard Sized Product
Connectivité
Back and Side Wired Screw Terminals
Courant nominal
15 A
Courant nominal
15 A
Courant nominal
15 A
Description de la tension nominale
125 V
Phase
Single Phase
Puissance en Watts
1875 W
Résistance diélectrique
Withstands 2,000V minimum
Tension nominale
125 V
Calibre des fils
#14 AWG to #10 AWG
Nombre de fils
3-Wire
Classe NEMA nominale
5-15R
Norme(s) de l'industrie
Quantité dans l'emballage
10